Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
251 - 275 of 313 | Results Per Page | View | Unit of Measure
« 11 12 13 
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

Part Number

Bore Size

Bearing Style

Housing Material

CAD

N/A 1.5 in N/A QF – High Temp N/A Cast Stainless Steel N/A
N/A 1.5625 in N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1.5625 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
N/A 1.5625 in N/A FE – Food Safe (Europe) N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1.5625 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
N/A 1.5625 in N/A NA – Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1.5625 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
N/A 1.5625 in N/A ON – Metal detectable N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1.5625 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
N/A 1.5625 in N/A PA – Low Abrasion/Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1.5625 in N/A QF – High Temp N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1.5625 in N/A QF – High Temp N/A Cast Stainless Steel N/A
N/A 40 mm N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 40 mm N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
N/A 40 mm N/A FE – Food Safe (Europe) N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 40 mm N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
N/A 40 mm N/A NA – Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 40 mm N/A NA – Food Safe N/A Cast Stainless Steel N/A
N/A 40 mm N/A ON – Metal detectable N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 40 mm N/A ON – Metal detectable N/A Cast Stainless Steel N/A
N/A 40 mm N/A PA – Low Abrasion/Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 40 mm N/A QF – High Temp N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 40 mm N/A QF – High Temp N/A Cast Stainless Steel N/A
N/A 1.6250 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
N/A 1.6250 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
251 - 275 of 313 | Results Per Page | View | Unit of Measure
« 11 12 13