Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
51 - 75 of 207 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
N/A 1.0000 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
N/A 1.0000 in N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 1.1250 in N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 30 mm N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 30 mm N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 30 mm N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 30 mm N/A Blue Thermoset (Polymer) N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
N/A 30 mm N/A Cast Stainless Steel N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
51 - 75 of 207 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »