Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Corrosion-Resistant QuiKlean® Mounted Bearings
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFQK207-21/FVSL613 | Bore Size N/A 1.3125 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-21/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207-21-IP69K/F | Bore Size N/A 1.3125 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-21-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207-21-IP69K/FVSL613 | Bore Size N/A 1.3125 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-21-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-21/F | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-21/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-21/FVSL525 | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC207-21/FVSL525 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-21/FVSL613 | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-21/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-21-IP69K/F | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-21-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-21-IP69K/FVSL613 | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-21-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207-22/F | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207-22/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207-22-IP69K/F | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207-22-IP69K/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-22/F | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-22/FVSL525 | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC207-22/FVSL525 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-22/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-22-IP69K/F | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-22-IP69K/FVSL613 | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-22-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207/F | Bore Size N/A 35.000 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207/FVSL613 | Bore Size N/A 35.000 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207-IP69K/F | Bore Size N/A 35.000 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFQK207-IP69K/FVSL613 | Bore Size N/A 35.000 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207/F | Bore Size N/A 35.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207/FVSL525 | Bore Size N/A 35.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Graphite Solid Lube | Bearing Number N/A SUC207/FVSL525 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207/FVSL613 | Bore Size N/A 35.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC207/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFQK207-IP69K/F | Bore Size N/A 35.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|