Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
151 - 175 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

N/A 1.5625 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1.6250 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-26/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6250 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-26/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6250 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-26/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6250 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-26-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6250 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-26-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-27/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6875 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.6875 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.7500 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-28/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1.7500 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
151 - 175 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9