Timken two-row, or double-row, cylindrical bearings are designed for additional strength in carrying radial loads. These bearing types are interchangeable so the dimensions and diameter under the rollers (NNU style) and diameter over the rollers (NN style) are held to an ISO/DIN standard. Double row full complement cylindrical roller bearings are also available to meet the need for radial load carrying capacity.
26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

DUR/DOR F/E

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 380 mm N/A 520 mm20.4724 in N/A 140 mm5.5118 in N/A 426 mm16.7717 in N/A 3720000 N836000 lbf N/A 1660000 N373000 lbf N/A 630 rpm N/A 560 rpm N/A
N/A 380 mm N/A 560 mm22.0472 in N/A 180 mm7.0866 in N/A 425 mm16.7323 in N/A 5860000 N1316000 lbf N/A 3260000 N733000 lbf N/A 530 rpm N/A 480 rpm N/A
N/A 380 mm N/A 620 mm24.4094 in N/A 243 mm9.5669 in N/A 442 mm17.4016 in N/A 8520000 N1916000 lbf N/A 4990000 N1120000 lbf N/A 460 rpm N/A 430 rpm N/A
N/A 400 mm N/A 540 mm21.2598 in N/A 140 mm5.5118 in N/A 446 mm17.5591 in N/A 3920000 N882000 lbf N/A 1710000 N384000 lbf N/A 600 rpm N/A 530 rpm N/A
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 449 mm17.6772 in N/A 7210000 N1621000 lbf N/A 3970000 N893000 lbf N/A 460 rpm N/A 430 rpm N/A
N/A 400 mm N/A 650 mm25.5906 in N/A 250 mm9.8425 in N/A 463 mm18.2283 in N/A 9460000 N2120000 lbf N/A 5530000 N1240000 lbf N/A 410 rpm N/A 390 rpm N/A
N/A 420 mm N/A 560 mm22.0472 in N/A 140 mm5.5118 in N/A 466 mm18.3465 in N/A 4140000 N928000 lbf N/A 1750000 N394000 lbf N/A 560 rpm N/A 500 rpm N/A
N/A 420 mm N/A 620 mm24.4094 in N/A 200 mm7.874 in N/A 469 mm18.4646 in N/A 7600000 N1706000 lbf N/A 4070000 N914000 lbf N/A 430 rpm N/A 400 rpm N/A
N/A 420 mm N/A 700 mm27.5591 in N/A 280 mm11.0236 in N/A 497 mm19.5669 in N/A 11420000 N2560000 lbf N/A 6430000 N1450000 lbf N/A 370 rpm N/A 350 rpm N/A
N/A 440 mm N/A 600 mm23.6220 in N/A 160 mm6.2992 in N/A 490 mm19.2913 in N/A 5740000 N1292000 lbf N/A 2500000 N562000 lbf N/A 460 rpm N/A 420 rpm N/A
N/A 440 mm N/A 650 mm25.5906 in N/A 212 mm8.3465 in N/A 487 mm19.1732 in N/A 8180000 N1840000 lbf N/A 4530000 N1020000 lbf N/A 410 rpm N/A 380 rpm N/A
N/A 440 mm N/A 720 mm28.3465 in N/A 280 mm11.0236 in N/A 511 mm20.1181 in N/A 11400000 N2560000 lbf N/A 6620000 N1490000 lbf N/A 370 rpm N/A 340 rpm N/A
N/A 460 mm N/A 620 mm24.4094 in N/A 160 mm6.2992 in N/A 510 mm20.0787 in N/A 5540000 N1246000 lbf N/A 2420000 N544000 lbf N/A 460 rpm N/A 420 rpm N/A
N/A 460 mm N/A 680 mm26.7717 in N/A 218 mm8.5827 in N/A 513 mm20.1969 in N/A 9420000 N2120000 lbf N/A 4980000 N1120000 lbf N/A 370 rpm N/A 340 rpm N/A
N/A 460 mm N/A 760 mm29.9213 in N/A 300 mm11.8110 in N/A 537 mm21.1417 in N/A 12960000 N2920000 lbf N/A 7440000 N1670000 lbf N/A 330 rpm N/A 320 rpm N/A
N/A 480 mm N/A 650 mm25.5906 in N/A 170 mm6.6929 in N/A 534 mm21.0236 in N/A 6160000 N1382000 lbf N/A 2680000 N602000 lbf N/A 430 rpm N/A 390 rpm N/A
N/A 480 mm N/A 700 mm27.5591 in N/A 218 mm8.5827 in N/A 533 mm20.9843 in N/A 9730000 N2189000 lbf N/A 5090000 N1150000 lbf N/A 350 rpm N/A 330 rpm N/A
N/A 480 mm N/A 790 mm31.1024 in N/A 308 mm12.1260 in N/A 557 mm21.9291 in N/A 14260000 N3200000 lbf N/A 8190000 N1840000 lbf N/A 310 rpm N/A 290 rpm N/A
N/A 500 mm N/A 670 mm26.378 in N/A 170 mm6.6929 in N/A 554 mm21.8110 in N/A 6280000 N1410000 lbf N/A 2690000 N605000 lbf N/A 420 rpm N/A 380 rpm N/A
N/A 500 mm N/A 670 mm26.378 in N/A 170 mm6.6929 in N/A 554 mm21.8110 in N/A 6280000 N1410000 lbf N/A 2690000 N605000 lbf N/A 420 rpm N/A 380 rpm N/A
N/A 500 mm N/A 720 mm28.3465 in N/A 218 mm8.5827 in N/A 553 mm21.7717 in N/A 10560000 N2380000 lbf N/A 5550000 N1250000 lbf N/A 330 rpm N/A 310 rpm N/A
N/A 530 mm N/A 710 mm27.9528 in N/A 180 mm7.0866 in N/A 588 mm23.1496 in N/A 8180000 N1839000 lbf N/A 3360000 N755000 lbf N/A 350 rpm N/A 320 rpm N/A
N/A 530 mm N/A 780 mm30.7087 in N/A 250 mm9.8425 in N/A 591 mm23.2677 in N/A 12160000 N2740000 lbf N/A 6330000 N1420000 lbf N/A 300 rpm N/A 280 rpm N/A
N/A 560 mm N/A 750 mm29.5276 in N/A 190 mm7.4803 in N/A 623 mm24.5276 in N/A 8780000 N1976000 lbf N/A 3590000 N808000 lbf N/A 330 rpm N/A 300 rpm N/A
N/A 600 mm N/A 800 mm31.4961 in N/A 200 mm7.874 in N/A 666 mm26.2205 in N/A 10120000 N2280000 lbf N/A 4040000 N907000 lbf N/A 290 rpm N/A 270 rpm N/A
26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3