Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
Timken® Fafnir® Mounted Ball Bearings
Timken Fafnir
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Total Width (in)
Total Width (mm)
Outside Diameter (mm)
Outside Diameter (in)
Stamping Radial Load Rating (N)
Stamping Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RR1 15/16 | Shaft Size d N/A 1.9375 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 15/16 | Shaft Size d N/A 1.9375 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSA 1 15/16 - GRA | Shaft Size d N/A 1.9375 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSB 1 15/16 - GRA | Shaft Size d N/A 1.9375 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSA 1 15/16 - GRR | Shaft Size d N/A 1.9375 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSB 1 15/16 - GRR | Shaft Size d N/A 1.9375 in | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 50 | Shaft Size d N/A 50.000 mm | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 50 | Shaft Size d N/A 50.000 mm | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSA 50 - GRA | Shaft Size d N/A 50.000 mm | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSB 50 - GRA | Shaft Size d N/A 50.000 mm | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSA 50 - GRR | Shaft Size d N/A 50.000 mm | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G90MSB 50 - GRR | Shaft Size d N/A 50.000 mm | Outside Diameter N/A 155.6 mm6.125 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR2 | Shaft Size d N/A 2 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 2 | Shaft Size d N/A 2 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G100MSA 2 - GRA | Shaft Size d N/A 2 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 28500 N6400 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G100MSB 2 - GRA | Shaft Size d N/A 2 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 28500 N6400 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G100MSA 2 - GRR | Shaft Size d N/A 2 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 28500 N6400 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G100MSB 2 - GRR | Shaft Size d N/A 2 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 28500 N6400 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 2 1/16 | Shaft Size d N/A 2.0625 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G100MSA 2 1/16 - GRA | Shaft Size d N/A 2.0625 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 28500 N6400 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G100MSB 2 1/16 - GRA | Shaft Size d N/A 2.0625 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 28500 N6400 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G100MSA 2 1/16 - GRR | Shaft Size d N/A 2.0625 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 28500 N6400 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G100MSB 2 1/16 - GRR | Shaft Size d N/A 2.0625 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 28500 N6400 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR2 1/8 | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 2 1/8 | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 166.7 mm6.563 in | Stamping Radial Load Rating N/A 10200 N2300 lb | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|