376 - 400 of 810 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 35.000 mm N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 35.000 mm N/A 2.835 in72.000 mm N/A 1.531 in38.89 mm N/A 3050 lbf13700 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 35.000 mm N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 35.000 mm N/A 2.835 in72.000 mm N/A 2.04 in51.82 mm N/A 3440 lbf15301 N N/A 6400 lbf28468 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf1500 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.531 in38.89 mm N/A 3050 lbf13700 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.4375 in N/A 3.11 in79 mm N/A 2.016 in51.2 mm N/A 3400 lbf11500 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
376 - 400 of 810 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »