651 - 675 of 810 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 2.1250 in N/A 3.9370 in100.000 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.1250 in N/A 3.9370 in100.000 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.1250 in N/A 4.724 in120.000 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.1250 in N/A 4.724 in120.000 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
651 - 675 of 810 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »