FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
FDA/EC Compliant Corrosion-Resistant Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
1 2
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Outside Ring Width B (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outside Ring Width B |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6006H-2RSF/FVSL613 | Bore (d) N/A 30 mm | O.D. (D) N/A 55.000 mm | Outside Ring Width B N/A 13 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11200 N | Static Radial Load Rating (C0) N/A 6620 N | Grease Reference Speed N/A 7700 rpm | Limiting Speed - Oil N/A 18000 rpm |
CAD
N/A
|
| 6206H-2RSF/F | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16500 N | Static Radial Load Rating (C0) N/A 9070 N | Grease Reference Speed N/A 7300 rpm | Limiting Speed - Oil N/A 16000 rpm |
CAD
N/A
|
| 6206H-2RSF/FVSL613 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16500 N | Static Radial Load Rating (C0) N/A 9070 N | Grease Reference Speed N/A 7300 rpm | Limiting Speed - Oil N/A 16000 rpm |
CAD
N/A
|
| 6007H-2RSF/F | Bore (d) N/A 35.000 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13600 N | Static Radial Load Rating (C0) N/A 8240 N | Grease Reference Speed N/A 6800 rpm | Limiting Speed - Oil N/A 16000 rpm |
CAD
N/A
|
| 6007H-2RSF/FVSL613 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13600 N | Static Radial Load Rating (C0) N/A 8240 N | Grease Reference Speed N/A 6800 rpm | Limiting Speed - Oil N/A 16000 rpm |
CAD
N/A
|
| 6207H-2RSF/F | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21800 N | Static Radial Load Rating (C0) N/A 12300 N | Grease Reference Speed N/A 6300 rpm | Limiting Speed - Oil N/A 14000 rpm |
CAD
N/A
|
| 6207H-2RSF/FVSL613 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21800 N | Static Radial Load Rating (C0) N/A 12300 N | Grease Reference Speed N/A 6300 rpm | Limiting Speed - Oil N/A 14000 rpm |
CAD
N/A
|
| 6008H-2RSF/F | Bore (d) N/A 40 mm | O.D. (D) N/A 68.000 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 N | Static Radial Load Rating (C0) N/A 9240 N | Grease Reference Speed N/A 6100 rpm | Limiting Speed - Oil N/A 15000 rpm |
CAD
N/A
|
| 6008H-2RSF/FVSL613 | Bore (d) N/A 40 mm | O.D. (D) N/A 68.000 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 N | Static Radial Load Rating (C0) N/A 9240 N | Grease Reference Speed N/A 6100 rpm | Limiting Speed - Oil N/A 15000 rpm |
CAD
N/A
|
| 6208H-2RSF/F | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24700 N | Static Radial Load Rating (C0) N/A 14300 N | Grease Reference Speed N/A 5600 rpm | Limiting Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| 6208H-2RSF/FVSL613 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24700 N | Static Radial Load Rating (C0) N/A 14300 N | Grease Reference Speed N/A 5600 rpm | Limiting Speed - Oil N/A 13000 rpm |
CAD
N/A
|
1 2