The FHD type coupling consists of two flex hubs, two sleeves with bolt-on seal carriers and one accessory kit. This coupling is supplied with exposed bolts only.The FHD type coupling has heat treated bolts for greater strength. Designed for high torque low-speed applications that occur in mill operations.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Overall Length

Dimension OD

N/A FHD-12E-SLEEVE FEMALE-W/ENDCAP N/A 10.44 in265.2 mm N/A 30.50 in774.7 mm
N/A FHD-12E-SLEEVE MALE-W/ENDCAP N/A 10.76 in273.3 mm N/A 30.50 in774.7 mm
N/A FHD-10E-SLEEVE FEMALE-W/ENDCAP N/A 9.54 in242.3 mm N/A 28.02 in711.7 mm
N/A FHD-10E-SLEEVE MALE-W/ENDCAP N/A 9.79 in248.7 mm N/A 28.02 in711.7 mm
N/A FHD-8E-SLEEVE FEMALE-W/ENDCAP N/A 8.48 in215.4 mm N/A 23.27 in591.1 mm
N/A FHD-8E-SLEEVE MALE-W/ENDCAP N/A 8.73 in221.7 mm N/A 23.27 in591.1 mm
N/A FHD-9E-SLEEVE FEMALE-W/ENDCAP N/A 8.99 in228.4 mm N/A 26.02 in660.9 mm
N/A FHD-9E-SLEEVE MALE-W/ENDCAP N/A 8.99 in228.4 mm N/A 26.02 in660.9 mm
N/A FHD-14E-SLEEVE FEMALE-W/ENDCAP N/A 13.3 in337.8 mm N/A 38.02 in965.7 mm
N/A FHD-14E-SLEEVE MALE-W/ENDCAP N/A 13.61 in345.7 mm N/A 38.02 in965.7 mm
N/A FHD-7E-SLEEVE FEMALE-W/ENDCAP N/A 7.37 in187.2 mm N/A 20.75 in527.0 mm
N/A FHD-11E-SLEEVE FEMALE-W/ENDCAP N/A 10.49 in266.5 mm N/A 30.52 in775.2 mm
N/A FHD-11E-SLEEVE MALE-W/ENDCAP N/A 10.8 in274.3 mm N/A 30.52 in775.2 mm
N/A FHD-13E-SLEEVE FEMALE-W/ENDCAP N/A 11.68 in296.7 mm N/A 35.77 in908.6 mm
N/A FHD-13E-SLEEVE MALE-W/ENDCAP N/A 11.99 in304.5 mm N/A 35.77 in908.6 mm
N/A FHD-15E-SLEEVE FEMALE-W/ENDCAP N/A 13.56 in344.4 mm N/A 40.52 in1029.2 mm
N/A FHD-15E-SLEEVE MALE-W/ENDCAP N/A 13.86 in352.0 mm N/A 40.52 in1029.2 mm
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1