DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
151 - 175 of 317 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Di

Do

CAD

N/A 3 in N/A 3 1/2 in N/A 3 11/16 in N/A
N/A 3.5 in N/A 3 1/2 in N/A 3 11/16 in N/A
N/A 3.75 in N/A 3 1/2 in N/A 3 11/16 in N/A
N/A 4 in N/A 3 1/2 in N/A 3 11/16 in N/A
N/A 4.5 in N/A 3 1/2 in N/A 3 11/16 in N/A
N/A 4.75 in N/A 3 1/2 in N/A 3 11/16 in N/A
N/A 5 in N/A 3 1/2 in N/A 3 11/16 in N/A
N/A 2 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 2.25 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 2.5 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 3 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 3.5 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 3.75 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 4 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 4.5 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 4.75 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 5 in N/A 3 5/8 in N/A 3 13/16 in N/A
N/A 2 in N/A 3 3/4 in N/A 3 15/16 in N/A
N/A 2.25 in N/A 3 3/4 in N/A 3 15/16 in N/A
N/A 2.5 in N/A 3 3/4 in N/A 3 15/16 in N/A
N/A 3 in N/A 3 3/4 in N/A 3 15/16 in N/A
N/A 3.5 in N/A 3 3/4 in N/A 3 15/16 in N/A
N/A 3.75 in N/A 3 3/4 in N/A 3 15/16 in N/A
N/A 4 in N/A 3 3/4 in N/A 3 15/16 in N/A
N/A 4.5 in N/A 3 3/4 in N/A 3 15/16 in N/A
151 - 175 of 317 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »