HercuFlex Standard Hubs with Keyway - Metric Bore
HercuFlex Continuous Style Gear Couplings
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Bore Size |
|---|---|---|---|---|---|---|---|---|---|
| 697904335484 | Description N/A FCX-3-HUB-100MMP7-28X6.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 100MM mm |
| 697904336788 | Description N/A FCX-3.5-HUB-100MMP7-28X6.4MMKW | Bore Size N/A 100 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 100 mm |
| 697904338218 | Description N/A FCX-4-HUB-110MMP7-28X6.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 110MM mm |
| 697904339666 | Description N/A FCX-4.5-HUB-115MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 115MM mm |
| 697904341232 | Description N/A FCX-5-HUB-120MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 120MM mm |
| 697904341249 | Description N/A FCX-5-HUB-125MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 125MM mm |
| 697904339680 | Description N/A FCX-4.5-HUB-125MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 125MM mm |
| 697904338256 | Description N/A FCX-4-HUB-130MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 130MM mm |
| 697904338201 | Description N/A FCX-4-HUB-100MMP7-28X6.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 100MM mm |
| 697904339642 | Description N/A FCX-4.5-HUB-100MMP7-28X6.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 100MM mm |
| 697904341218 | Description N/A FCX-5-HUB-110MMP7-28X6.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 110MM mm |
| 697904336818 | Description N/A FCX-3.5-HUB-115MMP7-32X7.4MMKW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 115 mm |
| 697904336825 | Description N/A FCX-3.5-HUB-120MMP7-32X7.4MMKW | Bore Size N/A 120 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 120 mm |
| 697904338249 | Description N/A FCX-4-HUB-125MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 125MM mm |
| 697904341263 | Description N/A FCX-5-HUB-140MMP7-36X8.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 140MM mm |
| 697904341287 | Description N/A FCX-5-HUB-160MMP7-40X9.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 40X9.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 160MM mm |
| 697904341201 | Description N/A FCX-5-HUB-100MMP7-28X6.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 100MM mm |
| 697904336795 | Description N/A FCX-3.5-HUB-110MMP7-28X6.4MMKW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 110 mm |
| 697904338232 | Description N/A FCX-4-HUB-120MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 120MM mm |
| 697904339673 | Description N/A FCX-4.5-HUB-120MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 120MM mm |
| 697904336832 | Description N/A FCX-3.5-HUB-125MMP7-32X7.4MMKW | Bore Size N/A 125 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 125 mm |
| 697904341256 | Description N/A FCX-5-HUB-130MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 130MM mm |
| 697904339703 | Description N/A FCX-4.5-HUB-140MMP7-36X8.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 140MM mm |
| 697904339727 | Description N/A FCX-4.5-HUB-160MMP7-40X9.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 40X9.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 160MM mm |
| 697904339734 | Description N/A FCX-4.5-HUB-170MMP7-40X9.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 40X9.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 170MM mm |