HercuFlex Standard Hubs with Keyway - Metric Bore
HercuFlex Continuous Style Gear Couplings
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Bore Size |
|---|---|---|---|---|---|---|---|---|---|
| 697904338850 | Description N/A FCX-4-HUB-70MMP7-20X4.9MMKW | Bore Size N/A | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 70MM mm |
| 697904336023 | Description N/A FCX-3-HUB-55MMP7-16X4.3MMKW | Bore Size N/A | Keyway Size (W x D) N/A 16X4.3MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 55MM mm |
| 697904337396 | Description N/A FCX-3.5-HUB-60MMP7-18X4.4MMKW | Bore Size N/A 60 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 60 mm |
| 697904336047 | Description N/A FCX-3-HUB-63MMP7-18X4.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 63MM mm |
| 697904336061 | Description N/A FCX-3-HUB-70MMP7-20X4.9MMKW | Bore Size N/A | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 70MM mm |
| 697904336078 | Description N/A FCX-3-HUB-71MMP7-20X4.9MMKW | Bore Size N/A | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 71MM mm |
| 697904334869 | Description N/A FCX-2.5-HUB-75MMP7-20X4.9MMKW | Bore Size N/A | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A | Bore Size N/A 75 MM mm |
| 697904340389 | Description N/A FCX-4.5-HUB-80MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 80MM mm |
| 697904340396 | Description N/A FCX-4.5-HUB-85MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 85MM mm |
| 697904337471 | Description N/A FCX-3.5-HUB-90MMP7-25X5.4MMKW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 90 mm |
| 697904334838 | Description N/A FCX-2.5-HUB-65MMP7-18X4.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A | Bore Size N/A 65 MM mm |
| 697904334852 | Description N/A FCX-2.5-HUB-71MMP7-20X4.9MMKW | Bore Size N/A | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A | Bore Size N/A 71 MM mm |
| 697904337440 | Description N/A FCX-3.5-HUB-75MMP7-20X4.9MMKW | Bore Size N/A 75 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 75 mm |
| 697904342055 | Description N/A FCX-5-HUB-80MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 80MM mm |
| 697904342062 | Description N/A FCX-5-HUB-85MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 85MM mm |
| 697904338904 | Description N/A FCX-4-HUB-90MMP7-25X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 90MM mm |
| 697904338911 | Description N/A FCX-4-HUB-95MMP7-25X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 95MM mm |
| 697904337419 | Description N/A FCX-3.5-HUB-65MMP7-18X4.4MMKW | Bore Size N/A 65 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 65 mm |
| 697904337426 | Description N/A FCX-3.5-HUB-70MMP7-20X4.9MMKW | Bore Size N/A 70 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 70 mm |
| 697904338867 | Description N/A FCX-4-HUB-71MMP7-20X4.9MMKW | Bore Size N/A | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 71MM mm |
| 697904336085 | Description N/A FCX-3-HUB-75MMP7-20X4.9MMKW | Bore Size N/A | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A | Bore Size N/A 75MM mm |
| 697904338881 | Description N/A FCX-4-HUB-80MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 80MM mm |
| 697904337464 | Description N/A FCX-3.5-HUB-85MMP7-22X5.4MMKW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A 85 mm |
| 697904338898 | Description N/A FCX-4-HUB-85MMP7-22X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 85MM mm |
| 697904334890 | Description N/A FCX-2.5-HUB-90MMP7-25X5.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A | Bore Size N/A 90 MM mm |