Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
151 - 175 of 175 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Bore Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

N/A FCX-2-HUB-19P7-6X2.8KW N/A 19 mm N/A 6X2.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 19 mm
N/A FCX-2-HUB-21P7-6X2.8KW N/A 21 mm N/A 6X2.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 21 mm
N/A FCX-2-HUB-24P7-8X3.3KW N/A 24 mm N/A 8X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 24 mm
N/A FCX-2-HUB-29P7-8X3.3KW N/A 29 mm N/A 8X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 29 mm
N/A FCX-2-HUB-27P7-8X3.3KW N/A 27 mm N/A 8X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 27 mm
N/A FCX-2-HUB-38P7-10X3.3KW N/A 38 mm N/A 10X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 38 mm
N/A FCX-2-HUB-48P7-14X3.8KW N/A 48 mm N/A 14X3.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 48 mm
N/A FCX-2-HUB-23P7-8X3.3KW N/A 23 mm N/A 8X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 23 mm
N/A FCX-2-HUB-30P7-8X3.3KW N/A 30 mm N/A 8X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 30 mm
N/A FCX-2-HUB-32P7-10X3.3KW N/A 32 mm N/A 10X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 32 mm
N/A FCX-2-HUB-42P7-12X3.3KW N/A 42 mm N/A 12X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 42 mm
N/A FCX-2-HUB-22P7-6X2.8KW N/A 22 mm N/A 6X2.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 22 mm
N/A FCX-2-HUB-25P7-8X3.3KW N/A 25 mm N/A 8X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 25 mm
N/A FCX-2-HUB-35P7-10X3.3KW N/A 35 mm N/A 10X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 35 mm
N/A FCX-2-HUB-40P7-12X3.3KW N/A 40 mm N/A 12X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 40 mm
N/A FCX-2-HUB-60P7-18X4.4KW N/A 60 mm N/A 18X4.4 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 60 mm
N/A FCX-2-HUB-75P7-20X4.9KW N/A 75 mm N/A 20X4.9 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 75 mm
N/A FCX-2-HUB-55P7-16X4.3KW N/A 55 mm N/A 16X4.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 55 mm
N/A FCX-2-HUB-63P7-18X4.4KW N/A 63 mm N/A 18X4.4 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 63 mm
N/A FCX-2-HUB-65P7-18X4.4KW N/A 65 mm N/A 18X4.4 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 65 mm
N/A FCX-2-HUB-71P7-20X4.9KW N/A 71 mm N/A 20X4.9 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 71 mm
N/A FCX-2-HUB-70P7-20X4.9KW N/A 70 mm N/A 20X4.9 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 70 mm
N/A FCX-2-HUB-80P7-22X5.4KW N/A 80 mm N/A 22X5.4 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 80 mm
N/A FCX-2-HUB-45P7-14X3.8KW N/A 45 mm N/A 14X3.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 45 mm
N/A FCX-2-HUB-50P7-14X3.8KW N/A 50 mm N/A 14X3.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 50 mm
151 - 175 of 175 | Results Per Page | View | Unit of Measure
« 6 7