HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Flanged Style Gear Couplings
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904331905 | Description N/A FCX-1.5-HUB-1-3/16-1/4X1/8KW; | Bore Size N/A 1 3/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904333039 | Description N/A FCX-2-HUB-1-3/4-3/8X3/16KW; | Bore Size N/A 1-3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904333046 | Description N/A FCX-2-HUB-1-3/8-5/16X5/32KW; | Bore Size N/A 1-3/8 in | Keyway Size N/A 5/16X5/32 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904331943 | Description N/A FCX-1.5-HUB-1-5/16-5/16X5/32KW; | Bore Size N/A 1 5/16 in | Keyway Size N/A 5/16X5/32 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904331103 | Description N/A FCX-1-HUB-1-7/16-3/8X3/16KW; | Bore Size N/A 1-7/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904331141 | Description N/A FCX-1-HUB-1-9/16-3/8X3/16KW; | Bore Size N/A 1-9/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904333152 | Description N/A FCX-2-HUB-2"-1/2X1/4KW; | Bore Size N/A 2 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904336887 | Description N/A FCX-3.5-HUB-2-1/2-5/8X5/16KW; | Bore Size N/A 2-1/2 in | Keyway Size N/A 5/8X5/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904335651 | Description N/A FCX-3-HUB-2-15/16-3/4X3/8KW; | Bore Size N/A 2-15/16 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
| 697904335880 | Description N/A FCX-3-HUB-3-7/8-1"X1/2KW; | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
| 697904341607 | Description N/A FCX-5-HUB-4-5/16-1"X1/2KW; | Bore Size N/A 4-5/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904341645 | Description N/A FCX-5-HUB-4-9/16-1-1/4X5/8KW; | Bore Size N/A 4-9/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
| 697904332926 | Description N/A FCX-2-HUB-1"-1/4X1/8KW; | Bore Size N/A 1 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904330953 | Description N/A FCX-1-HUB-11/16-3/16X3/32KW; | Bore Size N/A 11/16 in | Keyway Size N/A 3/16X3/32 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904330960 | Description N/A FCX-1-HUB-1-1/16-1/4X1/8KW; | Bore Size N/A 1-1/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904332957 | Description N/A FCX-2-HUB-1-1/2-3/8X3/16KW; | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904330984 | Description N/A FCX-1-HUB-1-1/4-1/4X1/8KW; | Bore Size N/A 1-1/4 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904330991 | Description N/A FCX-1-HUB-1-1/8-1/4X1/8KW; | Bore Size N/A 1-1/8 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904332988 | Description N/A FCX-2-HUB-1-11/16-3/8X3/16KW; | Bore Size N/A 1-11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904334388 | Description N/A FCX-2.5-HUB-1-13/16-1/2X1/4KW; | Bore Size N/A 1-13/16 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 79,700 in·lb9005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
| 697904333008 | Description N/A FCX-2-HUB-1-15/16-1/2X1/4KW; | Bore Size N/A 1-15/16 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904336801 | Description N/A FCX-3.5-HUB-1-15/16-1/2X1/4KW; | Bore Size N/A 1-15/16 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904331899 | Description N/A FCX-1.5-HUB-13/16-3/16X3/32KW; | Bore Size N/A 13/16 in | Keyway Size N/A 3/16X3/32 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904331042 | Description N/A FCX-1-HUB-1-3/4-3/8X3/16KW; | Bore Size N/A 1-3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904334401 | Description N/A FCX-2.5-HUB-1-3/4-3/8X3/16KW; | Bore Size N/A 1-3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 79,700 in·lb9005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |