• Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
51 - 62 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

N/A 6.5 in165.1 mm N/A 109 mm N/A 210 mm N/A KML36 N/A MBL36 N/A HMV 36 N/A
N/A 6.5 in165.1 mm N/A 131 mm N/A 230 mm N/A KM36 N/A MB36 N/A HMV 36 N/A
N/A 6.5 in165.1 mm N/A 161 mm N/A 230 mm N/A KM36 N/A MB36 N/A HMV 36 N/A
N/A 6 3/4 in171.45 mm N/A 112 mm N/A 220 mm N/A KML38 N/A MBL38 N/A HMV 38 N/A
N/A 6 3/4 in171.45 mm N/A 141 mm N/A 240 mm N/A KM38 N/A MB38 N/A HMV 38 N/A
N/A 6 3/4 in171.45 mm N/A 169 mm N/A 240 mm N/A KM38 N/A MB38 N/A HMV 38 N/A
N/A 7 in177.8 mm N/A 120 mm N/A 240 mm N/A KML40 N/A MBL40 N/A HMV 40 N/A
N/A 7 in177.8 mm N/A 150 mm N/A 250 mm N/A KM40 N/A MB40 N/A HMV 40 N/A
N/A 7 in177.8 mm N/A 176 mm N/A 250 mm N/A KM40 N/A MB40 N/A HMV 40 N/A
N/A 8 in203.2 mm N/A 126 mm N/A 260 mm N/A HM 3044 N/A MS 3044 N/A HMV 44 N/A
N/A 8 in203.2 mm N/A 161 mm N/A 280 mm N/A HM44T N/A MB 44 N/A HMV 44 N/A
N/A 8 in203.2 mm N/A 186 mm N/A 280 mm N/A HM44T N/A MB 44 N/A HMV 44 N/A
51 - 62 of 62 | Results Per Page | View | Unit of Measure
1 2 3