Metric HMV Hydraulic Nut
Spherical Roller Bearing Metric and Inch Accessories
Introduction
Description
- Designed to install and remove tapered bore bearings with minimal effort.
- Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
- Substantially reduces downtime during installation or removal of tapered bore bearings.
Description
- Consist of a female threaded ring and a male ring with two O-ring seals.
- All hydraulic nuts are supplied with:
- Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
- Two pipe plugs G 1/4 in.
- One set of spare O-rings.
- HMV-10 through HMV-40 have a Metric ISO fine thread profile.
- HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
|---|---|---|---|---|---|---|---|
| HMV-76 | Threads B N/A Tr380x5 | C N/A 500 mm | D N/A 58 mm | E N/A 491 mm | Piston Length of Travel N/A 16 mm | Piston Area N/A 336 cm² |
CAD
N/A
|
| HMV-77 | Threads B N/A Tr385x5 | C N/A 505 mm | D N/A 58 mm | E N/A 491 mm | Piston Length of Travel N/A 16 mm | Piston Area N/A 347 cm² |
CAD
N/A
|
| HMV-80 | Threads B N/A Tr400x5 | C N/A 525 mm | D N/A 60 mm | E N/A 516 mm | Piston Length of Travel N/A 17 mm | Piston Area N/A 367 cm² |
CAD
N/A
|
| HMV-82 | Threads B N/A Tr410x5 | C N/A 535 mm | D N/A 61 mm | E N/A 520 mm | Piston Length of Travel N/A 17 mm | Piston Area N/A 383 cm² |
CAD
N/A
|
| HMV-84 | Threads B N/A Tr420x5 | C N/A 545 mm | D N/A 61 mm | E N/A 530 mm | Piston Length of Travel N/A 17 mm | Piston Area N/A 400 cm² |
CAD
N/A
|
| HMV-86 | Threads B N/A Tr430x5 | C N/A 555 mm | D N/A 62 mm | E N/A 541 mm | Piston Length of Travel N/A 17 mm | Piston Area N/A 408 cm² |
CAD
N/A
|
| HMV-88 | Threads B N/A Tr440x5 | C N/A 565 mm | D N/A 62 mm | E N/A 551 mm | Piston Length of Travel N/A 17 mm | Piston Area N/A 425 cm² |
CAD
N/A
|
| HMV-90 | Threads B N/A Tr450x5 | C N/A 580 mm | D N/A 64 mm | E N/A 564 mm | Piston Length of Travel N/A 17 mm | Piston Area N/A 441 cm² |
CAD
N/A
|
| HMV-92 | Threads B N/A Tr460x5 | C N/A 590 mm | D N/A 64 mm | E N/A 575 mm | Piston Length of Travel N/A 17 mm | Piston Area N/A 450 cm² |
CAD
N/A
|
| HMV-94 | Threads B N/A Tr470x5 | C N/A 600 mm | D N/A 65 mm | E N/A 585 mm | Piston Length of Travel N/A 18 mm | Piston Area N/A 469 cm² |
CAD
N/A
|
| HMV-96 | Threads B N/A Tr480x5 | C N/A 612 mm | D N/A 65 mm | E N/A 597 mm | Piston Length of Travel N/A 19 mm | Piston Area N/A 485 cm² |
CAD
N/A
|
| HMV-98 | Threads B N/A Tr490x5 | C N/A 625 mm | D N/A 66 mm | E N/A 608 mm | Piston Length of Travel N/A 19 mm | Piston Area N/A 498 cm² |
CAD
N/A
|
| HMV-100 | Threads B N/A Tr500x5 | C N/A 635.000 mm | D N/A 67 mm | E N/A 619 mm | Piston Length of Travel N/A 19 mm | Piston Area N/A 520 cm² |
CAD
N/A
|
| HMV-102 | Threads B N/A Tr510x6 | C N/A 645 mm | D N/A 68 mm | E N/A 630 mm | Piston Length of Travel N/A 20 mm | Piston Area N/A 533 cm² |
CAD
N/A
|
| HMV-104 | Threads B N/A Tr520x6 | C N/A 657 mm | D N/A 68 mm | E N/A 641 mm | Piston Length of Travel N/A 20 mm | Piston Area N/A 542 cm² |
CAD
N/A
|
| HMV-106 | Threads B N/A Tr530x6 | C N/A 670 mm | D N/A 69 mm | E N/A 653 mm | Piston Length of Travel N/A 21 mm | Piston Area N/A 562 cm² |
CAD
N/A
|
| HMV-108 | Threads B N/A Tr540x6 | C N/A 680 mm | D N/A 69 mm | E N/A 664 mm | Piston Length of Travel N/A 21 mm | Piston Area N/A 582 cm² |
CAD
N/A
|
| HMV-110 | Threads B N/A Tr550x6 | C N/A 692 mm | D N/A 70 mm | E N/A 675 mm | Piston Length of Travel N/A 21 mm | Piston Area N/A 592 cm² |
CAD
N/A
|
| HMV-112 | Threads B N/A Tr560x6 | C N/A 705 mm | D N/A 71 mm | E N/A 687 mm | Piston Length of Travel N/A 22 mm | Piston Area N/A 612 cm² |
CAD
N/A
|
| HMV-114 | Threads B N/A Tr570x6 | C N/A 715 mm | D N/A 72 mm | E N/A 697 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 632 cm² |
CAD
N/A
|
| HMV-116 | Threads B N/A Tr580x6 | C N/A 725 mm | D N/A 72 mm | E N/A 707 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 642 cm² |
CAD
N/A
|
| HMV-120 | Threads B N/A Tr600x6 | C N/A 750 mm | D N/A 73 mm | E N/A 731 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 674 cm² |
CAD
N/A
|
| HMV-126 | Threads B N/A Tr630x6 | C N/A 780 mm | D N/A 74 mm | E N/A 762 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 729 cm² |
CAD
N/A
|
| HMV-130 | Threads B N/A Tr650x6 | C N/A 805 mm | D N/A 75 mm | E N/A 785 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 762 cm² |
CAD
N/A
|
| HMV-134 | Threads B N/A Tr670x6 | C N/A 825 mm | D N/A 76 mm | E N/A 806 mm | Piston Length of Travel N/A 24 mm | Piston Area N/A 795 cm² |
CAD
N/A
|