MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores
Mini Disc Style Couplings, MD, MDS & MDSD Series
-
The MD (mini disc) Series coupling features a higher torque capacity over elastomeric
coupling types. The MD Series one piece clamping design allows for easy removal and
assembly. The Aluminum hubs and stainless steel disc materials allow for excellent
resistance to oil and other chemicals.
The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.
1 2
Clear
Filter
Bore A (in)
Bore B (in)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514477213 | Description N/A MD19C-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A MD19C | Overall Length N/A 1.063 in27.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 6.00 in·lb |
| 68514477212 | Description N/A MD19C-CP-3/16X1/4 | Bore A N/A 0.188 in | Bore B N/A 0.250 in | Coupling Size N/A MD19C | Overall Length N/A 1.063 in27.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 6.00 in·lb |
| 68514477211 | Description N/A MD19C-CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A MD19C | Overall Length N/A 1.063 in27.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 6.00 in·lb |
| 68514477215 | Description N/A MD25C-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A MD25C | Overall Length N/A 1.220 in31.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 9.00 in·lb |
| 68514477216 | Description N/A MD25C-CP-1/4X3/8 | Bore A N/A 0.250 in | Bore B N/A 0.375 in | Coupling Size N/A MD25C | Overall Length N/A 1.220 in31.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 9.00 in·lb |
| 68514477214 | Description N/A MD25C-CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A MD25C | Overall Length N/A 1.220 in31.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 9.00 in·lb |
| 68514477217 | Description N/A MD25C-CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A MD25C | Overall Length N/A 1.220 in31.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.984 in25.00 mm | Nominal Torque N/A 9.00 in·lb |
| 68514477222 | Description N/A MD32C-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A MD32C | Overall Length N/A 1.575 in40.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 22.00 in·lb |
| 68514477218 | Description N/A MD32C-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A MD32C | Overall Length N/A 1.575 in40.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 22.00 in·lb |
| 68514477221 | Description N/A MD32C-CP-3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A MD32C | Overall Length N/A 1.575 in40.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 22.00 in·lb |
| 68514477220 | Description N/A MD32C-CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A MD32C | Overall Length N/A 1.575 in40.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 22.00 in·lb |
| 68514477219 | Description N/A MD32C-CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A MD32C | Overall Length N/A 1.575 in40.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 22.00 in·lb |
| 68514477224 | Description N/A MD40C-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A MD40C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 31.00 in·lb |
| 68514477225 | Description N/A MD40C-CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A MD40C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 31.00 in·lb |
| 68514477228 | Description N/A MD40C-CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A MD40C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 31.00 in·lb |
| 68514477223 | Description N/A MD40C-CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A MD40C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 31.00 in·lb |
| 68514477227 | Description N/A MD40C-CP-5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A MD40C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 31.00 in·lb |
| 68514477226 | Description N/A MD40C-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A MD40C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 31.00 in·lb |
| 68514477231 | Description N/A MD50C-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A MD50C | Overall Length N/A 2.244 in57.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 80.00 in·lb |
| 68514477232 | Description N/A MD50C-CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A MD50C | Overall Length N/A 2.244 in57.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 80.00 in·lb |
| 68514477235 | Description N/A MD50C-CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A MD50C | Overall Length N/A 2.244 in57.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 80.00 in·lb |
| 68514477236 | Description N/A MD50C-CP-3/4X7/8 | Bore A N/A 0.750 in | Bore B N/A 0.875 in | Coupling Size N/A MD50C | Overall Length N/A 2.244 in57.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 80.00 in·lb |
| 68514477230 | Description N/A MD50C-CP-3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A MD50C | Overall Length N/A 2.244 in57.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 80.00 in·lb |
| 68514477229 | Description N/A MD50C-CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A MD50C | Overall Length N/A 2.244 in57.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 80.00 in·lb |
| 68514477234 | Description N/A MD50C-CP-5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A MD50C | Overall Length N/A 2.244 in57.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 80.00 in·lb |
1 2