Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
451 - 475 of 1136 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

N/A SNTD 510-608 N/A 35 mm N/A 22308K N/A Double Lip N/A TSNG608 N/A H2308 N/A 155000 N/A
N/A SNTD 508-607 N/A 35 mm N/A 22208K N/A Labyrinth N/A LO508 N/A H308 N/A 104000 N/A
N/A SNTD 510-608 N/A 35 mm N/A 21308K N/A Labyrinth N/A LO608 N/A H308 N/A 113000 N/A
N/A SNTD 510-608 N/A 35 mm N/A 22308K N/A Labyrinth N/A LO608 N/A H2308 N/A 155000 N/A
N/A SNTD 508-607 N/A 35 mm N/A 22208K N/A V-ring N/A VR508 N/A H308 N/A 104000 N/A
N/A SNTD 510-608 N/A 35 mm N/A 21308K N/A V-ring N/A VR608 N/A H308 N/A 113000 N/A
N/A SNTD 510-608 N/A 35 mm N/A 22308K N/A V-ring N/A VR608 N/A H2308 N/A 155000 N/A
N/A SNTD 508-607 N/A 35 mm N/A 22208K N/A Taconite N/A TA508 N/A H308 N/A 104000 N/A
N/A SNTD 510-608 N/A 35 mm N/A 21308K N/A Taconite N/A TA608 N/A H308 N/A 113000 N/A
N/A SNTD 510-608 N/A 35 mm N/A 22308K N/A Taconite N/A TA608 N/A H2308 N/A 155000 N/A
N/A SNT 509 N/A 1 7/16 in N/A 22209K N/A Labyrinth N/A LO509/ 1-7/16 N/A HA309 N/A 109000 N/A
N/A SNT 511-609 N/A 1 7/16 in N/A 21309K N/A Labyrinth N/A LO609/ 1-7/16 N/A HA309 N/A 138000 N/A
N/A SNT 511-609 N/A 1 7/16 in N/A 22309K N/A Labyrinth N/A LO609/ 1-7/16 N/A HA2309 N/A 190000 N/A
N/A SNT 509 N/A 1 7/16 in N/A 22209K N/A Taconite N/A TA509/ 1-7/16 N/A HA309 N/A 109000 N/A
N/A SNT 511-609 N/A 1 7/16 in N/A 21309K N/A Taconite N/A TA609/ 1-7/16 N/A HA309 N/A 138000 N/A
N/A SNT 511-609 N/A 1 7/16 in N/A 22309K N/A Taconite N/A TA609/ 1-7/16 N/A HA2309 N/A 190000 N/A
N/A SNTD 509 N/A 1 7/16 in N/A 22209K N/A Labyrinth N/A LO509/ 1-7/16 N/A HA309 N/A 109000 N/A
N/A SNTD 511-609 N/A 1 7/16 in N/A 21309K N/A Labyrinth N/A LO609/ 1-7/16 N/A HA309 N/A 138000 N/A
N/A SNTD 511-609 N/A 1 7/16 in N/A 22309K N/A Labyrinth N/A LO609/ 1-7/16 N/A HA2309 N/A 190000 N/A
N/A SNTD 509 N/A 1 7/16 in N/A 22209K N/A Taconite N/A TA509/ 1-7/16 N/A HA309 N/A 109000 N/A
N/A SNTD 511-609 N/A 1 7/16 in N/A 21309K N/A Taconite N/A TA609/ 1-7/16 N/A HA309 N/A 138000 N/A
N/A SNTD 511-609 N/A 1 7/16 in N/A 22309K N/A Taconite N/A TA609/ 1-7/16 N/A HA2309 N/A 190000 N/A
N/A SNT 509 N/A 1 1/2 in N/A 22209K N/A Labyrinth N/A LO509/ 1-1/2 N/A HE309 N/A 109000 N/A
N/A SNT 511-609 N/A 1 1/2 in N/A 21309K N/A Labyrinth N/A LO609/ 1-1/2 N/A HE309 N/A 138000 N/A
N/A SNT 511-609 N/A 1 1/2 in N/A 22309K N/A Labyrinth N/A LO609/ 1-1/2 N/A HE2309 N/A 190000 N/A
451 - 475 of 1136 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »