Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
126 - 150 of 1136 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Material 

Shaft Diameter d (mm)

Shaft Diameter d (in)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

N/A FSNT 530 N/A 135 mm N/A 22230K N/A V-ring N/A VR530 N/A H3130 N/A 1000000 N/A
N/A FSNT 530 N/A 135 mm N/A 23230K N/A V-ring N/A VR530 N/A H2330 N/A 1270000 N/A
N/A FSNT 532 N/A 140 mm N/A 22232K N/A V-ring N/A VR532 N/A H3132 N/A 1170000 N/A
N/A FSNT 532 N/A 140 mm N/A 23232K N/A V-ring N/A VR532 N/A H2332 N/A 1470000 N/A
N/A FSNT 511-609 N/A 40 mm N/A 21309K N/A Taconite N/A TA609 N/A H309 N/A 138000 N/A
N/A FSNT 511-609 N/A 40 mm N/A 22309K N/A Taconite N/A TA609 N/A H2309 N/A 190000 N/A
N/A FSNT 512-610 N/A 45 mm N/A 21310K N/A Taconite N/A TA610 N/A H310 N/A 163000 N/A
N/A FSNT 512-610 N/A 45 mm N/A 22310K N/A Taconite N/A TA610 N/A H2310 N/A 238000 N/A
N/A FSNT 511-609 N/A 50 mm N/A 22211K N/A Taconite N/A TA511 N/A H311 N/A 140000 N/A
N/A FSNT 513-611 N/A 50 mm N/A 21311K N/A Taconite N/A TA611 N/A H311 N/A 188000 N/A
N/A FSNT 513-611 N/A 50 mm N/A 22311K N/A Taconite N/A TA611 N/A H2311 N/A 279000 N/A
N/A FSNT 512-610 N/A 55 mm N/A 22212K N/A Taconite N/A TA512 N/A H312 N/A 169000 N/A
N/A FSNT 515-612 N/A 55 mm N/A 21312K N/A Taconite N/A TA612 N/A H312 N/A 225000 N/A
N/A FSNT 515-612 N/A 55 mm N/A 22312K N/A Taconite N/A TA612 N/A H2312 N/A 321000 N/A
N/A FSNT 513-611 N/A 60 mm N/A 22213K N/A Taconite N/A TA513 N/A H313 N/A 206000 N/A
N/A FSNT 516-613 N/A 60 mm N/A 21313K N/A Taconite N/A TA613 N/A H313 N/A 259000 N/A
N/A FSNT 516-613 N/A 60 mm N/A 22313K N/A Taconite N/A TA613 N/A H2313 N/A 361000 N/A
N/A FSNT 515-612 N/A 65 mm N/A 22215K N/A Taconite N/A TA515 N/A H315 N/A 222000 N/A
N/A FSNT 518-615 N/A 65 mm N/A 21315K N/A Taconite N/A TA615 N/A H315 N/A 322000 N/A
N/A FSNT 518-615 N/A 65 mm N/A 22315K N/A Taconite N/A TA615 N/A H2315 N/A 471000 N/A
N/A FSNT 516-613 N/A 70 mm N/A 22216K N/A Taconite N/A TA516 N/A H316 N/A 254000 N/A
N/A FSNT 519-616 N/A 70 mm N/A 21316K N/A Taconite N/A TA616 N/A H316 N/A 363000 N/A
N/A FSNT 519-616 N/A 70 mm N/A 22316K N/A Taconite N/A TA616 N/A H2316 N/A 522000 N/A
N/A FSNT 517 N/A 75 mm N/A 22217K N/A Taconite N/A TA517 N/A H317 N/A 297000 N/A
N/A FSNT 520-617 N/A 75 mm N/A 21317K N/A Taconite N/A TA617 N/A H317 N/A 403000 N/A
126 - 150 of 1136 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »