Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
276 - 300 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Duplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A
N/A Duplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A
N/A Duplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A
N/A Duplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A
N/A Triplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A
N/A Triplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A
N/A Triplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A
N/A Triplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A
N/A Quadruplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A
N/A Quadruplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A
N/A Quadruplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A
N/A Quadruplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A
N/A Single N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A
N/A Single N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A
N/A Single N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A
N/A Single N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A
N/A Duplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A
N/A Duplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A
N/A Duplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A
N/A Duplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A
N/A Triplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A
N/A Triplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A
N/A Triplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A
N/A Triplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A
N/A Quadruplex N/A 15.000 mm N/A 1.2598 in32 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A
276 - 300 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »