Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
426 - 450 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A
N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A
N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A
N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A
N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A
N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A
N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 1.1811 in30 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A
N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 1.1811 in30 mm N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A
N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 1.1811 in30 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A
N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 1.1811 in30 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70680 rpm N/A
N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A
N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A
N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A
N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A
N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A
N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 70700 rpm N/A
N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 70700 rpm N/A
N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A
N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 70700 rpm N/A
N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 58000 rpm N/A
N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 70700 rpm N/A
N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 58000 rpm N/A
N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A
N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A
N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A
426 - 450 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »