Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9306HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 440 lbf1957 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 480 lbf2135 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 540 lbf2402 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 500 lbf2224 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 440 lbf1957 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 480 lbf2135 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 540 lbf2402 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 500 lbf2224 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 440 lbf1957 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 480 lbf2135 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 540 lbf2402 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 500 lbf2224 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 440 lbf1957 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 480 lbf2135 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 540 lbf2402 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 500 lbf2224 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 440 lbf1957 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 480 lbf2135 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 43080 rpm |
CAD
N/A
|
| 3MMVC9306HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 440 lbf1957 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 42800 rpm |
CAD
N/A
|
| 3MMV9306HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 500 lbf2224 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 35600 rpm |
CAD
N/A
|
| 2MMVC9306HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 480 lbf2135 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 43000 rpm |
CAD
N/A
|
| 2MMV9306HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 540 lbf2402 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 35900 rpm |
CAD
N/A
|
| 2MMV9306HX SUL | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47.000 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 540 lbf2402 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 35900 rpm |
CAD
N/A
|
| 3MMV9106HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1260 lbf5600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 33200 rpm |
CAD
N/A
|
| 3MMVC9106HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 2.1654 in55.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1120 lbf4990 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 36240 rpm |
CAD
N/A
|