Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
901 - 925 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A
N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A
N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A
N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A
N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A
N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A
N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A
N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A
N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A
N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A
N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A
N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A
N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A
N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A
N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A
N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A
N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A
N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A
N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A
N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 35300 rpm N/A
N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A
N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A
N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A
N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A
N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 29400 rpm N/A
901 - 925 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »