Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1176 - 1200 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28680 rpm N/A
N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A
N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A
N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A
N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A
N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A
N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A
N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A
N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A
N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A
N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A
N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A
N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A
N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A
N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A
N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A
N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A
N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A
N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A
N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.8896 in48 mm N/A 15 º N/A STEEL N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A
N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.8896 in48 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A
N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.8896 in48 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A
N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.8896 in48 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A
N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A
N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A
1176 - 1200 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »