Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9313HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2510 lbf11160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 17800 rpm |
CAD
N/A
|
| 2MMVC9313HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2230 lbf9920 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 21400 rpm |
CAD
N/A
|
| 3MMV9313HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2340 lbf10400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 16000 rpm |
CAD
N/A
|
| 3MMVC9313HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2080 lbf9250 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 21200 rpm |
CAD
N/A
|
| 2MMV9313HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2510 lbf11160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 17800 rpm |
CAD
N/A
|
| 2MMVC9313HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2230 lbf9920 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 21400 rpm |
CAD
N/A
|
| 3MMV9313HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2340 lbf10400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 16000 rpm |
CAD
N/A
|
| 3MMVC9313HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2080 lbf9250 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 21200 rpm |
CAD
N/A
|
| 2MMV9313HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2510 lbf11160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 17800 rpm |
CAD
N/A
|
| 2MMVC9313HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2230 lbf9920 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 21400 rpm |
CAD
N/A
|
| 3MMV9313HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2340 lbf10400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 16000 rpm |
CAD
N/A
|
| 3MMVC9313HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2080 lbf9250 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 21200 rpm |
CAD
N/A
|
| 2MMV9313HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2510 lbf11160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 17800 rpm |
CAD
N/A
|
| 2MMVC9313HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2230 lbf9920 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 21400 rpm |
CAD
N/A
|
| 3MMV9313HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2340 lbf10400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 16000 rpm |
CAD
N/A
|
| 3MMVC9313HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2080 lbf9250 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 21200 rpm |
CAD
N/A
|
| 2MMV9313HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2510 lbf11160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 17800 rpm |
CAD
N/A
|
| 2MMVC9313HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2230 lbf9920 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 21400 rpm |
CAD
N/A
|
| 3MMV9313HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2340 lbf10400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 16000 rpm |
CAD
N/A
|
| 3MMVC9313HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2080 lbf9250 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 21200 rpm |
CAD
N/A
|
| 2MMV9313HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2510 lbf11160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 17800 rpm |
CAD
N/A
|
| 2MMVC9313HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2230 lbf9920 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 21400 rpm |
CAD
N/A
|
| 3MMV9313HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2340 lbf10400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 16000 rpm |
CAD
N/A
|
| 3MMVC9313HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2080 lbf9250 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3320 lbf14800 N | Limiting Speed - Grease N/A 21200 rpm |
CAD
N/A
|
| 2MMV9313HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2510 lbf11160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3530 lbf15700 N | Limiting Speed - Grease N/A 17800 rpm |
CAD
N/A
|