Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1726 - 1750 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A
N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A
N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A
N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A
N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A
N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A
N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A
N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A
N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A
N/A Triplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A
N/A Triplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A
N/A Triplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A
N/A Triplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A
N/A Quadruplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A
N/A Quadruplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A
N/A Quadruplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A
N/A Quadruplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A
N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A
N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A
N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A
N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A
N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A
N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A
N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A
N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A
1726 - 1750 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »