Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1801 - 1825 of 2670 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
N/A Single N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
N/A Single N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
N/A Single N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
N/A Single N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
N/A Duplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A
N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A
N/A Triplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A
N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105.000 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A
1801 - 1825 of 2670 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »