Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Single N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Duplex N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Quadruplex N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Single N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Duplex N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Quadruplex N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Single N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Duplex N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Quadruplex N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Single N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A
N/A Duplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A
N/A Quadruplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A
N/A Single N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A
N/A Duplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A
N/A Quadruplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A
N/A Single N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A
N/A Duplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A
N/A Quadruplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A
N/A Single N/A 38.1 mm N/A 2.8346 in72.000 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A
N/A Duplex N/A 38.1 mm N/A 2.8346 in72.000 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A
N/A Quadruplex N/A 38.1 mm N/A 2.8346 in72.000 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A
N/A Single N/A 38.1 mm N/A 2.8346 in72.000 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A
N/A Duplex N/A 38.1 mm N/A 2.8346 in72.000 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A
N/A Quadruplex N/A 38.1 mm N/A 2.8346 in72.000 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A
N/A Single N/A 38.1 mm N/A 2.8346 in72.000 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3