Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
126 - 150 of 13198 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 1.378 in35 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A
126 - 150 of 13198 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »