QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
51 - 75 of 131 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

CAD

N/A QF50SPHUBXPB N/A 23/32 in N/A 50 N/A NKW in N/A
N/A QF50LSPHUBXPB N/A 23/32 in N/A 50 N/A 3/16X3/32 in N/A
N/A QF100SPHUBX2-1/2U N/A 2 1/2 in N/A 100 N/A 5/8X5/16 in N/A
N/A QF100SPHUBX2-1/8U N/A 2-1/8 in N/A 100 N/A 1/2X1/4 in N/A
N/A QF100SPHUBX2-3/8 N/A 2-3/8 in N/A 100 N/A 5/8X5/16 in N/A
N/A QF100SPHUBX2-3/8U N/A 2-3/8 in N/A 100 N/A 5/8X5/16 in N/A
N/A QF100SPHUBX2-5/8 N/A 2-5/8 in N/A 100 N/A 5/8X5/16 in N/A
N/A QF100SPHUBX2-7/8 N/A 2-7/8 in N/A 100 N/A 3/4X3/8 in N/A
N/A QF100SPHUBX2-15/16 N/A 2-15/16 in N/A 100 N/A 3/4X3/8 in N/A
N/A QF100SPHUBXPB N/A 15/16 in N/A 100 N/A NKW in N/A
N/A QF100LSPHUBXPB N/A 15/16 in N/A 100 N/A 1/4x1/8 in N/A
N/A QF175SPHUBX3 N/A 3 in N/A 175 N/A 3/4X3/8 in N/A
N/A QF175SPHUBX3U N/A 3 in N/A 175 N/A 3/4X3/8 in N/A
N/A QF175SPHUBX2-1/2 N/A 2-1/2 in N/A 175 N/A 5/8X5/16 in N/A
N/A QF175SPHUBX3-1/2 N/A 3-1/2 in N/A 175 N/A 7/8X7/16 in N/A
N/A QF175SPHUBX4-1/2 N/A 4-1/2 in N/A 175 N/A 1x1/2 in N/A
N/A QF175SPHUBX2-3/4 N/A 2-3/4 in N/A 175 N/A 5/8X5/16 in N/A
N/A QF175SPHUBX3-1/4 N/A 3-1/4 in N/A 175 N/A 3/4X3/8 in N/A
N/A QF175SPHUBX3-3/4 N/A 3-3/4 in N/A 175 N/A 7/8X7/16 in N/A
N/A QF175SPHUBX1-1/8 N/A 1-1/8 in N/A 175 N/A 1/4x1/8 in N/A
N/A QF175SPHUBX1-7/8 N/A 1-7/8 in N/A 175 N/A 1/2X1/4 in N/A
N/A QF175SPHUBX2-1/8 N/A 2-1/8 in N/A 175 N/A 1/2X1/4 in N/A
N/A QF175SPHUBX2-3/8 N/A 2-3/8 in N/A 175 N/A 5/8X5/16 in N/A
N/A QF175SPHUBX2-5/8U N/A 2-5/8 in N/A 175 N/A 5/8X5/16 in N/A
N/A QF175SPHUBX2-7/8 N/A 2-7/8 in N/A 175 N/A 3/4X3/8 in N/A
51 - 75 of 131 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »