QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
101 - 125 of 131 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

CAD

N/A QF500SPHUBX4.5 N/A 4.5 in N/A 500 N/A 1x1/2 in N/A
N/A QF500SPHUBX4-1/2 N/A 4-1/2 in N/A 500 N/A 1x1/2 in N/A
N/A QF500SPHUBX2-3/4 N/A 2-3/4 in N/A 500 N/A 7/8X7/16 in N/A
N/A QF500SPHUBX3-1/4 N/A 3-1/4 in N/A 500 N/A 3/4X3/8 in N/A
N/A QF500SPHUBX4-1/4 N/A 4-1/4 in N/A 500 N/A 1x1/2 in N/A
N/A QF500SPHUBX4-1/4U N/A 4-1/4 in N/A 500 N/A 1x1/2 in N/A
N/A QF500SPHUBX4-3/4 N/A 4-3/4 in N/A 500 N/A 1-1/4x5/8 in N/A
N/A QF500SPHUBX3-3/8 N/A 3-3/8 in N/A 500 N/A 7/8X7/16 in N/A
N/A QF500SPHUBX3-3/8U N/A 3-3/8 in N/A 500 N/A 7/8X7/16 in N/A
N/A QF500SPHUBX3-7/8 N/A 3-7/8 in N/A 500 N/A 1x1/2 in N/A
N/A QF500SPHUBX3-7/8U N/A 3-7/8 in N/A 500 N/A 1x1/2 in N/A
N/A QF500SPHUBX4-3/8 N/A 4-3/8 in N/A 500 N/A 1x1/2 in N/A
N/A QF500SPHUBX3-7/16 N/A 3-7/16 in N/A 500 N/A 7/8X7/16 in N/A
N/A QF500SPHUBX3-15/16 N/A 3-15/16 in N/A 500 N/A 1x1/2 in N/A
N/A QF500SPHUBX3-15/16U N/A 3-15/16 in N/A 500 N/A 1x1/2 in N/A
N/A QF500SPHUBXPB N/A 1 7/8 in N/A 500 N/A NKW in N/A
N/A QF500LSPHUBXPB N/A 1 7/8 in N/A 500 N/A 1/2X1/4 in N/A
N/A QF1000SPHUBX5-1/2U N/A 5 1/2 in N/A 1000 N/A 1-1/4x5/8 in N/A
N/A QF1000SPHUBXPB N/A 1 7/8 in N/A 1000 N/A NKW in N/A
N/A QF1000LSPHUBXPB N/A 1 7/8 in N/A 1000 N/A 1/2X1/4 in N/A
N/A QF1890SPHUBX7U N/A 7 in N/A 1890 N/A 1-3/4X3/4 in N/A
N/A QF1890SPHUBX6-1/2 N/A 6-1/2 in N/A 1890 N/A 1-1/2X3/4 in N/A
N/A QF1890SPHUBX6-1/2U N/A 6-1/2 in N/A 1890 N/A 1-1/2X3/4 in N/A
N/A QF1890SPHUBX5-3/4 N/A 5-3/4 in N/A 1890 N/A 1-1/2X3/4 in N/A
N/A QF1890SPHUBXPB N/A 2 1/2 in N/A 1890 N/A NKW in N/A
101 - 125 of 131 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »