QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345096042 | Description N/A QF15X1-3/8U | Bore Size N/A 1-3/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032881 | Description N/A QF15S303X1-5/8 | Bore Size N/A 1-5/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005221 | Description N/A QF15X1-5/8 | Bore Size N/A 1-5/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044071 | Description N/A QF15X1-5/8EE | Bore Size N/A 1-5/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345042925 | Description N/A QF15X1-5/8U | Bore Size N/A 1-5/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345042893 | Description N/A QF15S303X1-1/16 | Bore Size N/A 1-1/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044062 | Description N/A QF15X1-1/16 | Bore Size N/A 1-1/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032879 | Description N/A QF15S303X1-3/16 | Bore Size N/A 1-3/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005219 | Description N/A QF15X1-3/16 | Bore Size N/A 1-3/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043675 | Description N/A QF15X1-3/16U | Bore Size N/A 1-3/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345028591 | Description N/A QF15S303X1-7/16 | Bore Size N/A 1-7/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044052 | Description N/A QF15S303X1-7/16U | Bore Size N/A 1-7/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005222 | Description N/A QF15X1-7/16 | Bore Size N/A 1-7/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043676 | Description N/A QF15X1-7/16U | Bore Size N/A 1-7/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044053 | Description N/A QF15S303X1-9/16 | Bore Size N/A 1-9/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044077 | Description N/A QF15X1-9/16 | Bore Size N/A 1-9/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345042922 | Description N/A QF15X1-11/16 | Bore Size N/A 1-11/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044047 | Description N/A QF15S303X1/2 | Bore Size N/A 1/2 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/8x1/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005203 | Description N/A QF15S303X3/4 | Bore Size N/A 3/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005227 | Description N/A QF15X3/4 | Bore Size N/A 3/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044083 | Description N/A QF15X3/4NK | Bore Size N/A 3/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345042929 | Description N/A QF15X3/4U | Bore Size N/A 3/4 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032880 | Description N/A QF15S303X5/8 | Bore Size N/A 5/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005232 | Description N/A QF15X5/8 | Bore Size N/A 5/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345042930 | Description N/A QF15X5/8U | Bore Size N/A 5/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |