QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345005204 | Description N/A QF15S303X7/8 | Bore Size N/A 7/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005233 | Description N/A QF15X7/8 | Bore Size N/A 7/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345095985 | Description N/A QF15X7/8E | Bore Size N/A 7/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043674 | Description N/A QF15X7/8U | Bore Size N/A 7/8 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044050 | Description N/A QF15S303X15/16 | Bore Size N/A 15/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345042895 | Description N/A QF15S303X15/16E | Bore Size N/A 15/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 7/8X7/16 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345042924 | Description N/A QF15X15/16 | Bore Size N/A 15/16 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005205 | Description N/A QF15S303XPB | Bore Size N/A Pilot 17/32 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043334 | Description N/A QF15XNB | Bore Size N/A Solid in | Coupling Size N/A 15 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005235 | Description N/A QF15XPB | Bore Size N/A Pilot 17/32 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043065 | Description N/A QF25S303X1 | Bore Size N/A 1 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005305 | Description N/A QF25X1 | Bore Size N/A 1 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043107 | Description N/A QF25X1U | Bore Size N/A 1 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043074 | Description N/A QF25S303X2 | Bore Size N/A 2 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005317 | Description N/A QF25X2 | Bore Size N/A 2 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345096016 | Description N/A QF25X2U | Bore Size N/A 2 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345096443 | Description N/A QF25S303X1-1/2 | Bore Size N/A 1-1/2 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345044260 | Description N/A QF25S303X1-1/2E | Bore Size N/A 1-1/2 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005306 | Description N/A QF25X1-1/2 | Bore Size N/A 1-1/2 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043098 | Description N/A QF25X1-1/2E | Bore Size N/A 1-1/2 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/2 x1/4 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345096014 | Description N/A QF25X1-1/2U | Bore Size N/A 1-1/2 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345040993 | Description N/A QF25S303X1-1/4 | Bore Size N/A 1-1/4 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043066 | Description N/A QF25S303X1-1/4E | Bore Size N/A 1-1/4 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043067 | Description N/A QF25S303X1-1/4U | Bore Size N/A 1-1/4 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005307 | Description N/A QF25X1-1/4 | Bore Size N/A 1-1/4 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |