QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043689 | Description N/A QF25X3/4U | Bore Size N/A 3/4 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345095987 | Description N/A QF25X5/8 | Bore Size N/A 5/8 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043081 | Description N/A QF25S303X7/8 | Bore Size N/A 7/8 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345044273 | Description N/A QF25S303X7/8E | Bore Size N/A 7/8 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345044274 | Description N/A QF25S303X7/8U | Bore Size N/A 7/8 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005330 | Description N/A QF25X7/8 | Bore Size N/A 7/8 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043113 | Description N/A QF25X7/8E | Bore Size N/A 7/8 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043690 | Description N/A QF25X7/8U | Bore Size N/A 7/8 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345044276 | Description N/A QF25X11/16 | Bore Size N/A 11/16 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 3/16X3/32 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345044280 | Description N/A QF25X15/16 | Bore Size N/A 15/16 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345044282 | Description N/A QF25X15/16U | Bore Size N/A 15/16 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005296 | Description N/A QF25S303XPB | Bore Size N/A Pilot 5/8 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005332 | Description N/A QF25XPB | Bore Size N/A Pilot 5/8 in | Coupling Size N/A 25 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005380 | Description N/A QF50X1 | Bore Size N/A 1 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043709 | Description N/A QF50X1U | Bore Size N/A 1 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345095893 | Description N/A QF50S303X2 | Bore Size N/A 2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043253 | Description N/A QF50S316X2U | Bore Size N/A 2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345005389 | Description N/A QF50X2 | Bore Size N/A 2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043191 | Description N/A QF50X2U | Bore Size N/A 2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044455 | Description N/A QF50X2UEXT | Bore Size N/A 2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345041075 | Description N/A QF50S303X1-1/2 | Bore Size N/A 1-1/2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345005381 | Description N/A QF50X1-1/2 | Bore Size N/A 1-1/2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044429 | Description N/A QF50X1-1/2NK | Bore Size N/A 1-1/2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044430 | Description N/A QF50X1-1/2SH | Bore Size N/A 1-1/2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043176 | Description N/A QF50X1-1/2U | Bore Size N/A 1-1/2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |