QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044435 | Description N/A QF50X1-3/8E | Bore Size N/A 1-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044436 | Description N/A QF50X1-3/8EU | Bore Size N/A 1-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043181 | Description N/A QF50X1-3/8U | Bore Size N/A 1-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043160 | Description N/A QF50S303X1-5/8 | Bore Size N/A 1-5/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345005386 | Description N/A QF50X1-5/8 | Bore Size N/A 1-5/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043182 | Description N/A QF50X1-5/8U | Bore Size N/A 1-5/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043162 | Description N/A QF50S303X1-7/8 | Bore Size N/A 1-7/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345005388 | Description N/A QF50X1-7/8 | Bore Size N/A 1-7/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043183 | Description N/A QF50X1-7/8U | Bore Size N/A 1-7/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345095896 | Description N/A QF50S303X2-1/8 | Bore Size N/A 2-1/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345005392 | Description N/A QF50X2-1/8 | Bore Size N/A 2-1/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044444 | Description N/A QF50X2-1/8E | Bore Size N/A 2-1/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043187 | Description N/A QF50X2-1/8U | Bore Size N/A 2-1/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043163 | Description N/A QF50S303X2-3/8 | Bore Size N/A 2-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044424 | Description N/A QF50S303X2-3/8E | Bore Size N/A 2-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345005394 | Description N/A QF50X2-3/8 | Bore Size N/A 2-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345096094 | Description N/A QF50X2-3/8E | Bore Size N/A 2-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/4X3/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043189 | Description N/A QF50X2-3/8U | Bore Size N/A 2-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031034 | Description N/A QF50X1-3/16 | Bore Size N/A 1-3/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043711 | Description N/A QF50X1-3/16U | Bore Size N/A 1-3/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044438 | Description N/A QF50X1-5/16 | Bore Size N/A 1-5/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043161 | Description N/A QF50S303X1-7/16 | Bore Size N/A 1-7/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345005387 | Description N/A QF50X1-7/16 | Bore Size N/A 1-7/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043713 | Description N/A QF50X1-7/16U | Bore Size N/A 1-7/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044439 | Description N/A QF50X1-9/16 | Bore Size N/A 1-9/16 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |