QUICK FLEX Standard Hubs with Keyway - Metric Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044019 | Description N/A QF10260X215MM | Bore Size N/A 215 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 50x11.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
| 88345044020 | Description N/A QF10260X220MM | Bore Size N/A 220 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 50x11.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
| 88345044021 | Description N/A QF10260X220MMU | Bore Size N/A 220 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 50x11.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
| 88345044022 | Description N/A QF10260X225MM | Bore Size N/A 225 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 50x11.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
| 88345044023 | Description N/A QF10260X230MM | Bore Size N/A 230 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 50x11.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
| 88345043497 | Description N/A QF10260X240MMU | Bore Size N/A 240 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 56x12.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
| 88345044024 | Description N/A QF10260X250MM | Bore Size N/A 250 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 56x12.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
| 88345044025 | Description N/A QF10260X254MM | Bore Size N/A 254 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 56x12.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
| 88345044026 | Description N/A QF10260X260MM | Bore Size N/A 260 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 56x12.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
| 88345043706 | Description N/A QF25X45MMU | Bore Size N/A 45 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345044299 | Description N/A QF25X46MM | Bore Size N/A 46 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345095980 | Description N/A QF25S303X48MM | Bore Size N/A 48 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005328 | Description N/A QF25X48MM | Bore Size N/A 48 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043111 | Description N/A QF25X48MMU | Bore Size N/A 48 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345005329 | Description N/A QF25X50MM | Bore Size N/A 50 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043707 | Description N/A QF25X50MMU | Bore Size N/A 50 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345039971 | Description N/A QF50S303X19MM | Bore Size N/A 19 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044445 | Description N/A QF50X22MM | Bore Size N/A 22 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044448 | Description N/A QF50X24MM | Bore Size N/A 24 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044450 | Description N/A QF50X25MM | Bore Size N/A 25 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044454 | Description N/A QF50X28MM | Bore Size N/A 28 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031036 | Description N/A QF50X30MM | Bore Size N/A 30 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043716 | Description N/A QF50X30MMU | Bore Size N/A 30 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031037 | Description N/A QF50X32MM | Bore Size N/A 32 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043717 | Description N/A QF50X32MMU | Bore Size N/A 32 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |