QUICK FLEX Standard Hubs with Keyway - Metric Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345032882 | Description N/A QF15S303X19MM | Bore Size N/A 19 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005223 | Description N/A QF15X19MM | Bore Size N/A 19 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043678 | Description N/A QF15X19MMU | Bore Size N/A 19 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032883 | Description N/A QF15S303X20MM | Bore Size N/A 20 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345031031 | Description N/A QF15X20MM | Bore Size N/A 20 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043679 | Description N/A QF15X20MMU | Bore Size N/A 20 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032884 | Description N/A QF15S303X22MM | Bore Size N/A 22 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345031032 | Description N/A QF15X22MM | Bore Size N/A 22 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043680 | Description N/A QF15X22MMU | Bore Size N/A 22 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 6X2.8 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345096067 | Description N/A QF15S303X23MM | Bore Size N/A 23 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032885 | Description N/A QF15S303X24MM | Bore Size N/A 24 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005224 | Description N/A QF15X24MM | Bore Size N/A 24 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043681 | Description N/A QF15X24MMU | Bore Size N/A 24 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032886 | Description N/A QF15S303X25MM | Bore Size N/A 25 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005225 | Description N/A QF15X25MM | Bore Size N/A 25 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043682 | Description N/A QF15X25MMU | Bore Size N/A 25 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345042928 | Description N/A QF15X27MM | Bore Size N/A 27 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032887 | Description N/A QF15S303X28MM | Bore Size N/A 28 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005226 | Description N/A QF15X28MM | Bore Size N/A 28 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043683 | Description N/A QF15X28MMU | Bore Size N/A 28 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032888 | Description N/A QF15S303X30MM | Bore Size N/A 30 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005228 | Description N/A QF15X30MM | Bore Size N/A 30 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345043684 | Description N/A QF15X30MMU | Bore Size N/A 30 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345032889 | Description N/A QF15S303X32MM | Bore Size N/A 32 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005229 | Description N/A QF15X32MM | Bore Size N/A 32 mm | Coupling Size N/A 15 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 1.34 in34 mm | CAD N/A |