QUICK FLEX Standard Hubs with Keyway - Metric Bores
QUICK FLEX® Couplings
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043080 | Description N/A QF25S303X42MM | Bore Size N/A 42 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345032989 | Description N/A QF25X42MM | Bore Size N/A 42 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345043705 | Description N/A QF25X42MMU | Bore Size N/A 42 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345044298 | Description N/A QF25X43MM | Bore Size N/A 43 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345095925 | Description N/A QF25S303X45MM | Bore Size N/A 45 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345032990 | Description N/A QF25X45MM | Bore Size N/A 45 mm | Coupling Size N/A 25 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 1.81 in46 mm | CAD N/A |
| 88345031040 | Description N/A QF50X40MM | Bore Size N/A 40 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043192 | Description N/A QF50X40MMU | Bore Size N/A 40 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031041 | Description N/A QF50X42MM | Bore Size N/A 42 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043722 | Description N/A QF50X42MMU | Bore Size N/A 42 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043166 | Description N/A QF50S303X45MM | Bore Size N/A 45 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031042 | Description N/A QF50X45MM | Bore Size N/A 45 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043723 | Description N/A QF50X45MMU | Bore Size N/A 45 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044427 | Description N/A QF50S303X48MM | Bore Size N/A 48 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345039972 | Description N/A QF50X48MM | Bore Size N/A 48 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043724 | Description N/A QF50X48MMU | Bore Size N/A 48 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345044428 | Description N/A QF50S303X50MM | Bore Size N/A 50 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031043 | Description N/A QF50X50MM | Bore Size N/A 50 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043725 | Description N/A QF50X50MMU | Bore Size N/A 50 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345096031 | Description N/A QF50X50MME | Bore Size N/A 50 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 16 x 4.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345045805 | Description N/A QF50X52MM | Bore Size N/A 52 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031044 | Description N/A QF50X55MM | Bore Size N/A 55 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043726 | Description N/A QF50X55MMU | Bore Size N/A 55 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345043167 | Description N/A QF50S303X60MM | Bore Size N/A 60 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
| 88345031045 | Description N/A QF50X60MM | Bore Size N/A 60 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |