Aluminum Tanks/Reservoirs (tank only)
Reservoirs & Accessories
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Part Number |
Description |
Height |
Width |
Tank Effective Volume |
Length |
Surface Area w/ Tank Lid |
UPC Number |
CAD |
|---|---|---|---|---|---|---|---|---|
| 84527101130 | Description N/A O-RING COVER-RD235-VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011306 | CAD N/A |
| 84527101137 | Description N/A RD720-COVER W/GASKET-BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271011375 | CAD N/A |
| 84527101307 | Description N/A TANK-32 GAL-DIVIDER LONG | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271013072 | CAD N/A |
| 84527101309 | Description N/A TANK-32 GAL-DIVIDER SHORT | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271013096 | CAD N/A |
| 84527101316 | Description N/A TANK-32 GAL-W/5" OLG-HOLES-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271013164 | CAD N/A |
| 84527102356 | Description N/A RES ASSY-1.6 GAL-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023569 | CAD N/A |
| 84527102357 | Description N/A RES ASSY-2.6 GAL-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023576 | CAD N/A |
| 84527102358 | Description N/A RES ASSY-4.5 GAL-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023583 | CAD N/A |
| 84527102359 | Description N/A RES ASSY-7.1 GAL-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023591 | CAD N/A |
| 84527102360 | Description N/A RES ASSY-11 GAL-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023606 | CAD N/A |
| 84527102361 | Description N/A RES ASSY-17 GAL-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271023613 | CAD N/A |
| 84527102406 | Description N/A TANK-1.6 GAL-W/3" OLG HOLES-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024061 | CAD N/A |
| 84527102407 | Description N/A TANK-2.6 GAL-W/3" OLG HOLES-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024078 | CAD N/A |
| 84527102408 | Description N/A TANK-4.5 GAL-W/3" OLG HOLES-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024085 | CAD N/A |
| 84527102409 | Description N/A TANK-7.1 GAL-W/5" OLG HOLES-AL-1PC | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024092 | CAD N/A |
| 84527102410 | Description N/A TANK-11 GAL-W/5" OLG HOLES-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024108 | CAD N/A |
| 84527102411 | Description N/A TANK-17 GAL-W/5" OLG HOLES-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024115 | CAD N/A |
| 84527102412 | Description N/A TANK-4.5 GAL-W/5" OLG HOLES-AL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271024122 | CAD N/A |
| 84527102606 | Description N/A RD235-COVER KIT-BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271026065 | CAD N/A |
| 84527102607 | Description N/A RD345-COVER KIT-BUNA-N | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271026072 | CAD N/A |
| 84527102610 | Description N/A RD235-COVER KIT-VITON | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271026102 | CAD N/A |
| 84527102802 | Description N/A LID-1.6 GAL-KIT-STEEL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028021 | CAD N/A |
| 84527102803 | Description N/A LID-2.6 GAL-KIT-STEEL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028038 | CAD N/A |
| 84527102805 | Description N/A LID-4.5 GAL-KIT-STEEL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028052 | CAD N/A |
| 84527102807 | Description N/A LID-7.1 GAL-KIT-STEEL | Height N/A | Width N/A | Tank Effective Volume N/A | Length N/A | Surface Area w/ Tank Lid N/A | UPC Number N/A 0845271028076 | CAD N/A |