LER Seals
Engineered Seals
Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 32 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.1875 in | Outer Diameter N/A 2.69 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 30 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.25 in | Outer Diameter N/A 2.575 in | Overall Width N/A 0.5 in |
CAD
N/A
|
| LER 33 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.25 in | Outer Diameter N/A 2.69 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 34 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.3125 in | Outer Diameter N/A 2.7 in | Overall Width N/A 0.5 in |
CAD
N/A
|
| LER 35 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.375 in | Outer Diameter N/A 2.7 in | Overall Width N/A 0.5 in |
CAD
N/A
|
| LER 36 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.375 in | Outer Diameter N/A 2.94 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 37 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.4375 in | Outer Diameter N/A 2.94 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 38 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.5 in | Outer Diameter N/A 2.94 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 39 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.5 in | Outer Diameter N/A 2.95 in | Overall Width N/A 0.5 in |
CAD
N/A
|
| LER 40 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.5625 in | Outer Diameter N/A 2.95 in | Overall Width N/A 0.5 in |
CAD
N/A
|
| LER 42 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.5625 in | Outer Diameter N/A 3.315 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 41 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.625 in | Outer Diameter N/A 2.95 in | Overall Width N/A 0.5 in |
CAD
N/A
|
| LER 43 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.625 in | Outer Diameter N/A 3.315 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 44 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.6875 in | Outer Diameter N/A 3.315 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 45 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.75 in | Outer Diameter N/A 3.315 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 48 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.75 in | Outer Diameter N/A 3.2 in | Overall Width N/A 0.5 in |
CAD
N/A
|
| LER 46 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.8125 in | Outer Diameter N/A 3.315 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 49 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.8125 in | Outer Diameter N/A 3.2 in | Overall Width N/A 0.5 in |
CAD
N/A
|
| LER 51 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.8125 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 57 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.8125 in | Outer Diameter N/A 3.63 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 182 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.8125 in | Outer Diameter N/A 3.63 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 47 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.875 in | Outer Diameter N/A 3.315 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 50 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.875 in | Outer Diameter N/A 3.2 in | Overall Width N/A 0.5 in |
CAD
N/A
|
| LER 52 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.875 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 58 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.875 in | Outer Diameter N/A 3.63 in | Overall Width N/A 0.938 in |
CAD
N/A
|