LER Seals
Engineered Seals
Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 153 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.8125 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 222 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.8125 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 154 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.875 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 223 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.875 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 155 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.9375 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 224 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.9375 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 156 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 225 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 157 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.0625 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 226 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.0625 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 227 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.125 in | Outer Diameter N/A 8.095 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 158 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.126 in | Outer Diameter N/A 8.095 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 228 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.1875 in | Outer Diameter N/A 8.095 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 159 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.1875 in | Outer Diameter N/A 8.095 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 229 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.25 in | Outer Diameter N/A 8.095 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 160 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.25 in | Outer Diameter N/A 8.095 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 161 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.4375 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 230 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.4375 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 162 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.5 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 231 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.5 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 163 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.5625 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 232 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.5625 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 164 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.625 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 233 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.625 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1.25 in |
CAD
N/A
|
| LER 165 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 7.8125 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1 in |
CAD
N/A
|