Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
226 - 250 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

N/A R2LS32
N/A 18 mm0.709 in N/A 4 mm0.157 in N/A 26 mm1.024 in N/A Nitrile N/A
N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A
N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A
N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A
N/A R2LS32
N/A 18 mm0.709 in N/A 8 mm0.315 in N/A 37 mm1.457 in N/A Nitrile N/A
N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A
N/A R2LS32
N/A 18 mm0.709 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A
N/A RLS35
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A
N/A RLS35
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
N/A RLS35
N/A 19 mm0.748 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A
N/A RLS35
N/A 19 mm0.748 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A
N/A RLS35
N/A 19 mm0.748 in N/A 6 mm0.236 in N/A 27 mm1.063 in N/A Nitrile N/A
N/A RLS35
N/A 19 mm0.748 in N/A 8 mm0.315 in N/A 30 mm1.181 in N/A Nitrile N/A
N/A RLS35
N/A 19 mm0.748 in N/A 6 mm0.236 in N/A 27 mm1.063 in N/A Viton N/A
N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A
N/A R2LS32
N/A 19 mm0.748 in N/A 8 mm0.315 in N/A 32 mm1.26 in N/A Nitrile N/A
N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A
N/A R2LS32
N/A 19 mm0.748 in N/A 10 mm0.394 in N/A 35 mm1.378 in N/A Nitrile N/A
N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 36 mm1.417 in N/A Nitrile N/A
N/A R2LS32
N/A 19 mm0.748 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A
N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A
N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
N/A R2LS32
N/A 19 mm0.748 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
226 - 250 of 1511 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »