Oil Seals Metric
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 20X40X7-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Viton |
CAD
N/A
|
| 20X26X4-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 26 mm1.024 in | Material N/A Nitrile |
CAD
N/A
|
| 20X28X4-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 28 mm1.102 in | Material N/A Nitrile |
CAD
N/A
|
| 20X30X5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
| 20X30X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 30 mm1.181 in | Material N/A Nitrile |
CAD
N/A
|
| 20X32X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 32 mm1.26 in | Material N/A Nitrile |
CAD
N/A
|
| 20X35X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
| 20X35X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
| 20X35X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
| 20X35X11-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 35 mm1.378 in | Material N/A Nitrile |
CAD
N/A
|
| 20X36X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 36 mm1.417 in | Material N/A Nitrile |
CAD
N/A
|
| 20X37X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 37 mm1.457 in | Material N/A Nitrile |
CAD
N/A
|
| 20X38X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 38 mm1.496 in | Material N/A Nitrile |
CAD
N/A
|
| 20X40X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A
|
| 20X40X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Viton |
CAD
N/A
|
| 20X40X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A
|
| 20X40X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A
|
| 20X42X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A
|
| 20X42X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A
|
| 20X42X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A
|
| 20X45X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A
|
| 20X47X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
| 20X47X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Viton |
CAD
N/A
|
| 20X47X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
| 20X52X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 20 mm0.787 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A
|