Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22218 N/A 3.1875 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.1875 in N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.5 in292 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.1875 in N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.2500 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.2500 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.2500 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.2500 in N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.5 in292 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.2500 in N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 85 mm N/A 4.41 in112 mm N/A 10.98 in279 mm N/A 11.5 in292 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 85 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3 7/16 in N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3 7/16 in N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.5000 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.5000 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.5000 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.5000 in N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.5000 in N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7