• The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

N/A 1020-CVR SET 2PC-HZ IN N/A 4.000 in N/A 2.630 in N/A 4.000 in N/A 4.000 in101.60 mm N/A Aluminum N/A 1.25 lb N/A
N/A 1030-CVR SET 2PC-HZ IN N/A 4.380 in N/A 2.690 in N/A 4.380 in N/A 4.380 in111.25 mm N/A Aluminum N/A 1.98 lb N/A
N/A 1040-CVR SET 2PC-HZ IN N/A 4.630 in N/A 2.750 in N/A 4.630 in N/A 4.630 in117.60 mm N/A Aluminum N/A 2.09 lb N/A
N/A 1050-CVR SET 2PC-HZ IN N/A 5.440 in N/A 3.130 in N/A 5.440 in N/A 5.440 in138.18 mm N/A Aluminum N/A 2.93 lb N/A
N/A 1060-CVR SET 2PC-HZ IN N/A 5.940 in N/A 3.630 in N/A 5.940 in N/A 5.940 in150.88 mm N/A Aluminum N/A 3.89 lb N/A
N/A 1070-CVR SET 2PC-HZ IN N/A 6.38 in N/A 3.750 in N/A 6.380 in N/A 6.380 in162.05 mm N/A Aluminum N/A 4.67 lb N/A
N/A 1080-CVR SET 2PC-HZ IN N/A 7.630 in N/A 4.560 in N/A 7.630 in N/A 7.630 in193.80 mm N/A Aluminum N/A 7.19 lb N/A
N/A 1090-CVR SET 2PC-HZ IN N/A 7.630 in N/A 4.810 in N/A 7.630 in N/A 7.630 in193.80 mm N/A Aluminum N/A 8.15 lb N/A
N/A 1100-CVR SET 2PC-HZ IN N/A 9.880 in N/A 6.130 in N/A 9.880 in N/A 9.880 in250.95 mm N/A Aluminum N/A 12.50 lb N/A
N/A 1110-CVR SET 2PC-HZ IN N/A 10.630 in N/A 6.360 in N/A 10.630 in N/A 10.630 in270.00 mm N/A Aluminum N/A 14.83 lb N/A
N/A 1120-CVR SET 2PC-HZ IN N/A 12.130 in N/A 7.550 in N/A 12.130 in N/A 12.130 in308.10 mm N/A Aluminum N/A 22.32 lb N/A
N/A 1130-CVR SET 2PC-HZ IN N/A 13.620 in N/A 7.680 in N/A 13.620 in N/A 13.62 in346.00 mm N/A Aluminum N/A 27.38 lb N/A
N/A 1140-CVR SET 2PC-HZ IN N/A 15.120 in N/A 7.910 in N/A 15.120 in N/A 15.120 in348.00 mm N/A Aluminum N/A 29.64 lb N/A
N/A 1150-CVR SET 2PC-HZ IN N/A 17.840 in N/A 10.690 in N/A 17.840 in N/A 17.840 in453.10 mm N/A Aluminum N/A 56 lb N/A
N/A 1160-CVR SET 2PC-HZ IN N/A 19.740 in N/A 10.960 in N/A 19.740 in N/A 19.740 in501.40 mm N/A Aluminum N/A 57 lb N/A
N/A 1170-CVR SET 2PC-HZ IN N/A 22.300 in N/A 12.100 in N/A 22.300 in N/A 22.300 in566.40 mm N/A Aluminum N/A 81 lb N/A
N/A 1180-CVR SET 2PC-HZ IN N/A 24.800 in N/A 12.640 in N/A 24.800 in N/A 24.800 in629.90 mm N/A Aluminum N/A 89.75 lb N/A
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1