Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric
Spacer Style Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405587 | Description N/A 1150-HUB-73MM PILOT | Height N/A 10.600 in | Depth N/A 7.200 in | Width N/A 10.600 in | Outside Diameter N/A 0.417 in10.60 mm | Material N/A 1045 Steel | Weight N/A 205.77 lb |
CAD
N/A
|
| 69790405589 | Description N/A 1160-HUB-100MM PILOT | Height N/A 12.0 in | Depth N/A 7.800 in | Width N/A 12.000 in | Outside Diameter N/A 0.472 in12.00 mm | Material N/A 1045 Steel | Weight N/A 320.00 lb | CAD N/A |
| 69790405591 | Description N/A 1170-HUB-100MM PILOT | Height N/A 14.000 in | Depth N/A 8.500 in | Width N/A 14.000 in | Outside Diameter N/A 0.551 in14.00 mm | Material N/A 1045 Steel | Weight N/A 457.00 lb | CAD N/A |
| 69790405593 | Description N/A 1180-HUB-125MM PILOT | Height N/A 15.500 in | Depth N/A 9.400 in | Width N/A 15.500 in | Outside Diameter N/A 0.610 in15.50 mm | Material N/A 1045 Steel | Weight N/A 575.01 lb |
CAD
N/A
|
| 69790499508 | Description N/A 1190-HUB-RSB-PH | Height N/A 17.200 in | Depth N/A 10.200 in | Width N/A 17.200 in | Outside Diameter N/A 0.677 in17.20 mm | Material N/A 1045 Steel | Weight N/A 808.00 lb |
CAD
N/A
|