Inch DUSTAC™ Shaft Seal
Spherical Roller Bearing Metric and Inch Accessories
- Suggested for pillow blocks used in extremely contaminated environments, such as taconite mines.
- Provides protection against residual and airborne contaminants that exceeds the triple labyrinth shaft seal.
- Contributes significantly to extending bearing life; reduces costs by helping prevent premature bearing damage.
- Because of its unique design, no special finish is required on the shaft. DUSTAC is a patented device utilizing a V-shaped nitrile ring that rotates with the shaft and applies pressure to the cartridge face to exclude contaminates.
1 2
Part Number |
Diameter S-1 |
Assembly Standout B |
Pillow Block Housing Number 500 |
Pillow Block Housing Number 600 |
V-Ring Seal |
O-Ring |
|---|---|---|---|---|---|---|
| DV-710 | Diameter S-1 N/A 10 1/2 in | Assembly Standout B N/A 1 3/4 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-275-A | O-Ring N/A 2-372 |
| DV-825 | Diameter S-1 N/A 11 in | Assembly Standout B N/A 1 3/4 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-275-A | O-Ring N/A 2-378 |
| DV-818 | Diameter S-1 N/A 12 in | Assembly Standout B N/A 1 3/4 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-300-A | O-Ring N/A 2-382 |
| DV-866 | Diameter S-1 N/A 12 1/2 in | Assembly Standout B N/A 1 3/4 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-325-A | O-Ring N/A 2-383 |
| DV-846 | Diameter S-1 N/A 13 in | Assembly Standout B N/A 1 51/64 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-325-A | O-Ring N/A 2-383 |
1 2