LER Seals
Spherical Roller Bearing Metric and Inch Accessories
Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 183 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.875 in | Outer Diameter N/A 3.63 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 53 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.9375 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 59 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.9375 in | Outer Diameter N/A 3.63 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 184 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 2.9375 in | Outer Diameter N/A 3.63 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 54 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 60 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3 in | Outer Diameter N/A 3.63 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 185 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3 in | Outer Diameter N/A 3.63 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 55 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.0625 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 61 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.0625 in | Outer Diameter N/A 3.815 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 67 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.0625 in | Outer Diameter N/A 4.005 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 186 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.0625 in | Outer Diameter N/A 4.005 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 56 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.125 in | Outer Diameter N/A 3.565 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 62 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.125 in | Outer Diameter N/A 3.815 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 68 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.125 in | Outer Diameter N/A 4.005 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 187 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.125 in | Outer Diameter N/A 4.005 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 63 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.1875 in | Outer Diameter N/A 3.815 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 69 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.1875 in | Outer Diameter N/A 4.005 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 188 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.1875 in | Outer Diameter N/A 4.005 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 64 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.25 in | Outer Diameter N/A 3.815 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 70 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.25 in | Outer Diameter N/A 4.005 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 189 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.25 in | Outer Diameter N/A 4.005 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 65 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.3125 in | Outer Diameter N/A 3.815 in | Overall Width N/A 0.688 in |
CAD
N/A
|
| LER 71 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.3125 in | Outer Diameter N/A 4.005 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 73 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.3125 in | Outer Diameter N/A 4.193 in | Overall Width N/A 0.938 in |
CAD
N/A
|
| LER 190 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.3125 in | Outer Diameter N/A 4.005 in | Overall Width N/A 1 in |
CAD
N/A
|