101 - 125 of 137 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Material

Outside Diameter (mm)

Overall Width (mm)

Shaft Size (mm)

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

N/A Labyrinth N/A Steel + NBR O-ring N/A 295.000 mm N/A 42 mm N/A 240 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 315 mm N/A 42 mm N/A 280 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 315 mm N/A 42 mm N/A 220 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 315 mm N/A 42 mm N/A 260 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 335 mm N/A 42 mm N/A 300 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 335 mm N/A 42 mm N/A 240 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 335 mm N/A 42 mm N/A 280 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 335 mm N/A 42 mm N/A 290 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 355 mm N/A 42 mm N/A 320 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 355 mm N/A 42 mm N/A 260 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 355 mm N/A 42 mm N/A 300 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 355 mm N/A 42 mm N/A 310 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 375 mm N/A 42 mm N/A 340 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 375 mm N/A 42 mm N/A 320 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 395 mm N/A 42 mm N/A 360 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 395 mm N/A 42 mm N/A 320 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 395 mm N/A 42 mm N/A 340 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 395 mm N/A 42 mm N/A 370 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 415 mm N/A 42 mm N/A 380 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 415 mm N/A 42 mm N/A 340 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 415 mm N/A 42 mm N/A 390 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 435 mm N/A 42 mm N/A 400 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 455 mm N/A 42 mm N/A 410 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 455 mm N/A 42 mm N/A 380 mm N/A
N/A Labyrinth N/A Steel + NBR O-ring N/A 475 mm N/A 42 mm N/A 430 mm N/A
101 - 125 of 137 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »